??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
136705
Description
TB-SCEZ-100-PSS
Weight
0.58 lbs
A
1.34 Inch
B
3.25 Inch
C
1.49 Inch
D
2.00 Inch
J
2.89 Inch
L
1.32 Inch
M
1.44 Inch
N
0.40 Inch
Bolt Diameter
3/8-16
S
0.78 Inch
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.